NewDesign
piCOBOT® - 1
NewDesign
piCOBOT® - 2
NewDesign
piCOBOT® - 3
NewDesign
piCOBOT® - 4
NewDesign
piCOBOT® - 5
Item number: piCOBOT®

piCOBOT®

piCOBOT® is a compact and exceedingly powerful vacuum pump unit in relation to its size. It delivers superior performance for collaborative robot applications, cobots, like kitting and bin picking. The ejector is powered by Piab’s multistage COAX® technology and comes with integrated controls for easy installation, flexible programming and continuous monitoring. An array of add-ons is offered to maximize flexibility and finetuning.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Superior performance and lifting capabilities in relation to extremely small footprint and lightweight design. Payloads of up to 7 kg (15 lbs).
  • Built in functions for increased service life and reliability.  
  • Plug & Play softwares and interfaces offered for UR (E- and CB-series), Fanuc (LR-, CR- and CRX-series), and ABB GoFa (GoFa CRB 15000, GoFa CRB 15000 5kg) cobots. 
  • Generic electrical interfaces with multiple mounting options are available to fit any other cobot.  
  • Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard, or Custom-Line solutions, to inhouse developments.