piCOBOT® Electric for FANUC - 1
piCOBOT® Electric for FANUC - 2
Item number: piCOBOT® Electric for FANUC

piCOBOT® Electric for FANUC

piCOBOT® Electric is a fully electric vacuum pump unit that maximizes the lifting qualities of cobots without the use of compressed air. Light weight and small size, paired with energy efficiency and cutting-edge gripper tools, enable unparalleled performance and flexibility. piCOBOT® Electric dramatically enhances productivity when handling sealed and slightly porous materials and any other application demanding the absence of compressed air.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Fully electric vacuum generation, no compressed air infrastructure needed.
  • Lightweight design and small size enable mounting directly on the cobot tool flange.
  • Maximized energy efficiency in all parts and functions. Electrical supply from the cobot arm sufficient to drive the gripper unit.
  • The omission of air tubing makes installation easy and enables a completely unrestricted cobot arm movement.
  • piCOBOT® FANUC CRX Plugin for quick and easy installation/implementation and programming, compatible with CRX series.
  • Mechanical and electrical interfaces compatible with FANUC Robots (CRX Collaborative Series).