![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/piraya-pumps-mini-2.png?ref=714C8D1172)
Item number: 0223779
7 Variants
Vacuplus MINI Pi12-2, extra non-return valve
Login or create account to access all our content and features!
Variants
- 0223777
- 0223778
- 0223779
- 0223780
- 0224166
- 0223781
- 0223782
General
Material
Al , Nitril (NBR) , POM , SS
Geräuschpegel
60 - 74 dBA
Temperatur
-10 - 50 °C
Gewicht, max.
72 g
Performance
Speisedruck, max.
0.7 MPa
Feed pressure | Air consumption | Vacuum flow (Nl/s) at different vacuum levels (-kPa) | Max vacuum | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0,314 | 0.44 | 0.68 | 0.6 | 0.44 | 0.27 | 0.19 | 0.14 | 0.1 | 0.06 | 0.03 | 0 | 90 |
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Manuals
PDF
PDF
Brochures
PDF
PDF
PDF
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF