Suction cup holder - Ball joint - LH/RH - 3/8" NPT M - 1/4" NPT F - 1/8" NPSF - 1
Artikelnummer: 0210548
6 Varianten

Suction cup holder - Ball joint - LH/RH - 3/8" NPT M - 1/4" NPT F - 1/8" NPSF

Melden Sie sich an oder erstellen Sie ein Konto, um auf alle unsere Inhalte und Funktionen zugreifen zu können!

Varianten

  • Suction cup holder - Ball joint - LH/RH-G3/8" F - G1/4" F -1/8" NPSF
    0210544
  • Suction cup holder - Ball joint - LH/RH-G3/8" M - G1/4" F - 1/8" NPSF
    0210545
  • Suction cup holder - Ball joint - LH/RH - 3/8" NPT M - 1/4" NPT F - 1/8" NPSF
    0210548
  • Suction cup holder - Lock pin 19 - LH/RH-G3/8" F - G1/4" F - 1/8" NPSF
    0210546
  • Suction cup holder - Lock pin 19 - LH/RH- G3/8" M - G1/4" F - 1/8" NPSF
    0210547
  • Suction cup holder - Lock pin 19 - LH/RH - 3/8" NPT M- 1/4" NPT F - 1/8" NPSF
    0210549

Merkmale

  • Multiple vacuum ports for easy installations in left or right hand positioning.
  • Ball joint or Lock-pin Industry standard interfaces.
  • Suction cup threads in G3/8" female, G3/8” male or 3/8” NPT.
  • Optional vacuum sensing port.