Item number: 0202837
8 Variants
Feed adapter D=25C
Specialized feeding adapters for smooth material entry into vacuum conveyors. The feed adapter allows adjustments to carrier air, optimizing flow for challenging materials like powders and granules. Feed Adapters offer tailored fit for piFLOW®p conveyor lines, featuring two adjustable air inlets. It is used to add the optimum amount of air to the material flow.
Login or create account to access all our content and features!
Variants
0202816
0202823
0202825
0202827
0202837
0202838
0202844
0202845
Features
- Electro-polished ≤ Ra 0.8.
- Acid and corrosion resistant.
- To suit Piab feed station or transition pieces.
- Clamp ring or U flange and sealing to be ordered separately from the accessory list.