Ir para conteúdo

Ajude-me a escolher
Número do item: piCLASSIC_Si32-3_x1 6 VARIANTES

piCLASSIC Si32-3 x1 COAX® Cartridge

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.

Saber mais
Configurar

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

VARIANTES

Show all (6)

Características

Show all (7)