COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
더 읽기공급 압력 | 에어 소비량 | 진공도 (-kPa) 에 따른 진공흡입유량 (Nl/s) | 최대 진공도 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 0.42 | 1.39 | 0.64 | 0.46 | 0.28 | 0.19 | 0.15 | 0.11 | 0.07 | 0.043 | 0.003 | 92 |
0.5 | 0.46 | 1.43 | 0.7 | 0.5 | 0.33 | 0.19 | 0.15 | 0.11 | 0.07 | 0.045 | 0.011 | 94 |
0.6 | 0.54 | 1.45 | 0.79 | 0.53 | 0.42 | 0.3 | 0.16 | 0.11 | 0.08 | 0.041 | 0.01 | 93 |
공급 압력 | 에어 소비량 | 진공도 (-kPa) 에 도달하는 배기 시간 (s/l) | 최대 진공도 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 0.42 | 0.1 | 0.28 | 0.55 | 1 | 1.5 | 2.2 | 3.4 | 5.2 | 9.5 | 92 |
0.5 | 0.46 | 0.09 | 0.26 | 0.5 | 0.9 | 1.5 | 2.2 | 3.4 | 5.2 | 8.8 | 94 |
0.6 | 0.54 | 0.09 | 0.24 | 0.45 | 0.7 | 1.2 | 1.9 | 3 | 4.7 | 8.6 | 93 |
공급 압력 | 에어 소비량 | 압력 (-kPa) 에 따른 진공파기유량 (Nl/s) | 최대 진공도 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | Nl/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa | |
0.6 | 0.54 | 1.8 | 1.3 | 1.1 | 0.98 | 0.85 | 0.84 | 0.79 | 0.71 | 0.61 | 0 | 93 |
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?