The BFF-TP design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inner support gives stability during movement in any orientation.Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
더 읽기가이드를 사용하여 추천을 받으시거나 세부 정보를 남겨 주시면 연락드리도록 하겠습니다!
다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?