piFLOWam was specially designed with challenges associated with metal powder management in mind. It can transfer metal powders with high bulk density while having a minimal footprint. It allows piFLOWam to fit on top of a 3D printer, an intermediate vessel or a depowdering station even in constrained spaces, overcoming the vertical lift to avoid climbing ladders and feeding the printer manually. By automating metal powder handling, operators save time, productivity increases, and production can take the next level in industrial automation. The piFLOWam features a stainless-steel body (ASTM 316L), a butterfly valve, and a standard TC-coupling for easy integration.
Read more0
Different product types can’t be compared. Do you want to remove the existing products?