Piab has developed an SMD roll gripper for collaborative robots, which can grip most of the rolls used for SMD’s. Our innovative tech is created to help further automate your operations.
Surface mounted devices are commonly delivered on rolls for the electronics industry. Robots are required to grip them during unpacking, inspection, and delivery but due to the large variety of roll designs it can be complicated for a robot to handle.
Read morePiab has developed an SMD roll gripper for collaborative robots, which can grip most of the rolls used for SMD’s. Our innovative tech is created to help further automate your operations.
Different product types can’t be compared. Do you want to remove the existing products?