订货号: 0232953
6 种类
Pipe bend Ø101,6 - 90°
Pipe bends in the Piab vacuum conveying system are curved stainless-steel pipe sections used to route the conveying line around obstacles, change direction, or bring the line up/down without sharp angles. The gentle curvature reduces wear, particle damage, and risk of build‑up. The consistent inside diameter avoids sudden expansions/reductions that can cause plugging. Hygienic material and finish make them suitable for food, pharma and other clean applications and easier to clean in‑place or during line disassembly.
登录或创建账户以访问我们的所有内容和功能!
种类
3404612
0232949
0232950
0232951
0232952
0232953
特性
- Food grade.
- Outside: ground finish
- Inside: Bright annealed and pickled.