软管接头套件 TC 76.2x1.65 - 1
订货号: 0129871
6 种类

软管接头套件 TC 76.2x1.65

To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valves and many other solutions.
登录或创建账户以访问我们的所有内容和功能!

种类

  • Hose connector kit TC 25x1.2
    0202966
  • Hose connector kit TC 32x1.2
    0202967
  • Hose connector kit TC 38x1.2
    0202968
  • Hose connector kit TC 50x1.65
    0202969
  • Hose connector kit TC 63x1.65
    0202970
  • 软管接头套件 TC 76.2x1.65
    0129871

特性

  • Make the installation of conveying pipe and hose easier