Suction cup FC50P Polyurethane 40, G3/8" male - 1/8" NPSF female - 1
订货号: 0103289
3 种类

Suction cup FC50P Polyurethane 40, G3/8" male - 1/8" NPSF female

DURAFLEX®吸盘专为满足汽车行业的苛刻要求而研制。其典型应用为将钣金送入冲压模具。它具有略带弧形的外形和内夹板,抓持力好,同时唇边经过强化,能显著延长吸盘的使用寿命。同时还供应椭圆型号用于处理卵形工件。
登录或创建账户以访问我们的所有内容和功能!

种类

  • Suction cup FC50P Polyurethane 40, G3/8" male - 1/8" NPSF female
    0103289
  • Suction cup FC50P Polyurethane 60, G3/8" male - 1/8" NPSF female
    0103293
  • Suction cup FC50 Nitrile-PVC 60, G3/8" male - 1/8" NPSF female
    3150066P

特性

  • Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.