建议

分类

产品

内容

Suction cup B13-2 - 1
订货号: S.B13-2

Suction cup B13-2

这是一个可配置的产品。请使用配置器根据您的需求定制物品,并在那里查看更新的价格和库存。

特性

  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
  • The fittings avaliable are threaded and push on fittings.