ISC 8-20 Indexing Cylinder - 1
订货号: 0214451
5 种类

ISC 8-20 Indexing Cylinder

Allows for indexing motion on linear bearings.Adjustable end stop.Double acting.*Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TPRequirements:Maximum air pressure 87 psi (6 bar).Requires filtered dry air.
登录或创建账户以访问我们的所有内容和功能!

种类

  • ISC 8-10 Indexing Cylinder
    0214450
  • ISC 8-20 Indexing Cylinder
    0214451
  • ISC 8-30 Indexing Cylinder
    0214452
  • ISC 8-40 Indexing Cylinder
    0214453
  • ISC 8-50 Indexing Cylinder
    0214454

特性

  • Allows for indexing motion on linear bearings.
  • Adjustable end stop.
  • Double acting.
  • *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
  • Requirements:
  • Maximum air pressure 87 psi (6 bar).
  • Requires filtered dry air.