Item number: 0129340
3 Variants
piSAVE® restrict multiple port fitting 1.0
Our suction cup valves are a group of products that serve to save energy in various applications at the suction cup.
Login or create account to access all our content and features!
Variants
- 0129339
- 0129340
- 0129341
Features
- Vacuum flow restrictors which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system.
- Suitable for handling different size sealed sheets/objects with the same flexible lifting device
- The vacuum flow restrictors shall be used in a centralized vacuum system, one for each suction cup.
- Designing with flow restrictors will require a smaller vacuum pump and save energy.
- Available in three sizes with different flow performance/characteristics to suit different size suction cups
- The restrictors are integrated in an Al-fittng with female and male threaded connections to faciliate installation