Cone 21/14 with pipe stud Ø76.1x1.6 - 1
Item number: 0111445
4 Variants

Cone 21/14 with pipe stud Ø76.1x1.6

Parts to connect piFLOW® conveyor to receiving unit, increase batch volume or protect the filter.
Login or create account to access all our content and features!

Variants

  • Cone 21/16 with pipe stud Ø153x1.5
    0111642
  • Cone 21/12 with pipe stud Ø101.6x2.0
    0112829
  • Cone 21/14 with pipe stud Ø76.1x1.6
    0111445
  • Cone 21/16 with pipe stud Ø51x1.2
    0111624

Features

  • 21 interface to Piab piFLOW®p conveyors
  • Hose or welding interface to customer equipment
  • Popular stud interface dimensions to customer equipment
  • Simplifies local adaptations