piFLOW®t - 1
Item number: piFLOW®t_configuration

piFLOW®t

Perfect fit for transport of fragile materials, where the unique piGENTLE® functionality secures a smooth and stable product flow.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Perfect fit for transport of fragile materials, where the unique piGENTLE® functionality secures a smooth and stable product flow.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • ATEX Dust, ATEX Dust and Gas certified.
  • Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
  • Designed according to USDA guidelines.
  • Antistatic filter and seals are available.
  • Automatic filter cleaning.
  • Hygenic design making maintenance and cleaning simple.
  • Deduster function with pre-separator solution.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive the latest news on
Conveying solutions