Item number: 02.41.098
4 Variants
Vacuum conveyor piFLOW®am 100-SX-PNEU-0.5L Ø23 BF AL
Piab conveyors specifically developed for additive manufacturing applications are designed with a stainless-steel body (ASTM 316L) and a butterfly valve. These conveyors have a standard TC-coupling for easy integration and designed to take up minimal amount of space. Typical applications are metal powder transfer to or from a hopper or a sieve, feeding a 3D printer or recirculating material from the overflow bin.
Login or create account to access all our content and features!
Variants
- 02.41.098
- 02.41.474
- 02.40.783
- 02.40.784
Features
- A premium steel grade vacuum conveyor, designed to meet the requirements of high-demanding applications in additive manufacturing and pharma industries.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA
- Conveyor is CE approved
- Steel quality ASTM 316L (stainless steel, acid resistant), mechanically polished.
- Designed according to USDA guidelines.
- Automatic filter cleaning.
- Hygienic design making maintenance and cleaning simple.
- Smooth installation and easy to use.
- High throughput with a small footprint.
- 0.5 liters per conveying cycle
Do you need help choosing the right product?
Get free advice from our engineers