Item number: 02.33.081
5 Variants
Air carrying unit TC 38
The Air carrying unit is needed for upgrade a piFLOW®p SMART from Conveying Cycle Optimization, CCO to full autotuning functionality. Autotuning functionallity...
Read more
Login or create account to access all our content and features!
Variants
- 02.33.080
- 02.33.081
- 02.33.082
- 02.33.083
- 02.33.084
Features
- Suitable for Piab feed station together with piFLOW®p SMART
- Full autotuning functionality together with piFLOW®p SMART family
- Air carrying valve - Electro/mechanical polished at product contact surface, Ra ≤ 0,8 µm
- Feed adapter - Electro polished outside, pickled inside at product contact surface, Ra ≤ 0,8 µm
- Clamp ring or U flange and sealing to be ordered separately from the accessory list
- Fulfills the requirements of FDA and EC No. 1935/2004