Vacuum switch, pneumatic, adjustable with screw (NC) - 1
Item number: 3116014
7 Variants

Vacuum switch, pneumatic, adjustable with screw (NC)

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Login or create account to access all our content and features!

Variants

  • Vacuum switch, pneumatic, adjustable with screw (NC)
    3116014
  • Vacuum switch, pneumatic, adjustable with screw and knob (NO)
    3116062
  • Vacuum switch, pneumatic, adjustable with screw and knob (NC)
    3116063
  • Vacuum switch, pneumatic, preset (NO 25 -kPa)
    3116084
  • Vacuum switch, pneumatic, preset (NO 65 -kPa)
    3116085
  • Vacuum switch, pneumatic, preset (NC 30 -kPa)
    3116087
  • Vacuum switch, pneumatic, preset (NC 70 -kPa)
    3116088

Features

  • Converts a vacuum level to a pneumatic signal.
  • Vacuum-actuated membrane linked to a pneumatic switch.
  • Available preset or with adjustable vacuum level.