Vacuum Switch VS4128 30 -kPa, M12 PNP NO - 1
Item number: 0110630
8 Variants

Vacuum Switch VS4128 30 -kPa, M12 PNP NO

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Login or create account to access all our content and features!

Variants

  • Vacuum Switch VS4128 30 -kPa, M12 PNP NO
    0110630
  • Vacuum Switch VS4128 50 -kPa, M12 PNP NO
    0110631
  • Vacuum Switch VS4118 30 -kPa, M8 PNP/NPN NO/NC
    0110730
  • Vacuum Switch VS4118 50 -kPa, M8 PNP/NPN NO/NC
    0110731
  • Vacuum Switch VS4118 70 -kPa, M8 PNP/NPN NO/NC
    0110732
  • Vacuum Switch VS4128 50 -kPa, M12 NPN NO
    0124450
  • Vacuum switch VS4128 40 -kPa, M12 PNP NO
    0213570
  • Vacuum Switch VS4128 70 -kPa, M12 PNP NO
    0110632

Features

  • Pre-set vacuum switch with digital output.
  • Durable and compact design with G1/8" 90° angle swivel connection for easy installation.
  • VS4118 hardwired enables PNP NO/NC or NPN NO/NC functionality.
  • VS4128 suitable for plug in I/Os.  Available in PNP NO or NPN NO models.
  • Possible to connect several units serially with T-connectors to provide a common output (VS4128 PNP).