Artikelnummer: 0250114
6 Varianter
Bottenventiltätning D=125 BQ (piFLOW® f)
This seal sits the lowest on the conveyor, where the bottom valve swings up. It shall be changed when it is worn out, we recommend to inspect it at least once a year. These bottom valve seals guarantee seamless and reliable valve operation, even in demanding food production environments. The blue detectable variant is designed for advanced food safety and is applicable for piFLOWf conveyors only.
Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!
Välj variant
0250114
0250115
0128996
0126626
0201822
0201823
Funktioner
- Uppfyller de krav som ställs av FDA, EC No. 1935/2004 och EC No. 10/2011.
 - Reservdel.