G1/8" Connection piece cpl. Ø75mm - 1
Artikelnummer: 0246345
2 Varianter

G1/8" Connection piece cpl. Ø75mm

This connection piece is used when the Filter Monitoring feature is applied to a conveyor equipped with an electro‑mechanical pump. It provides a secure, G1/8" threaded interface between the conveyor cover and the change‑over valve or valve unit, and incorporates a dedicated sensing port for installing a filter sensor. Through this sensing port, system pressure is measured and used as a reference for monitoring filter condition, enabling reliable detection of filter clogging and helping to maintain consistent conveyor performance and process reliability.
Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!

Välj variant

  • G1/8" Connection piece cpl. Ø75mm
    0246345
  • G1/8" Connection piece cpl. Ø63mm
    0246346

Funktioner

  • G1/8" threaded connection for filter monitoring
  • Interface between conveyor cover and change-over valve/valve unit
  • Integrated sensing port for filter pressure measurement
  • Compact design for easy installation in tight spaces