CF-10 Sliding Air Cutter Body (Turtle neck blade) - 1
Artikelnummer: 0214173
3 Varianter

CF-10 Sliding Air Cutter Body (Turtle neck blade)

Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!

Välj variant

  • CF-10 Sliding Air Cutter Body (Turtle neck blade)
    0214173
  • CF-20 Sliding Air Cutter Body (Turtle neck blade)
    0214174
  • CF-5 Sliding Air Cutter Body (Turtle neck blade)
    0214175

Funktioner

  • Separate Ports for cutter slide and blade activation.
  • As air is applied to the cutter's slide port, the movable part of the cutter body extends 30 mm.
  • As air to the cutter's slide port is exhausted, the movable part of the cutter body returns.
  • Only one air circuit is needed when Pneumatic Timing Unit (TU-01) is used.*Blades sold separately.