
Artikelnummer: 0214641
3 Varianter
SWM 2 ST Quick Change Mounting Chuck
The SWM ST Quick Change Mounting Chuck is adaptable to every robot, offering an economical one-time investment per robot that allows EOAT to be interchangeable between robots. It minimizes downtime during setup changes, ensuring the EOAT Gripper remains aligned and secure, and features an integrated pneumatic quick disconnect system. The chuck includes lightweight aluminum base plates for standard applications and an auxiliary manifold can be attached for additional pneumatic quick disconnect ports. The ST-Type variant features a steel chuck body with zinc plating for heavy-duty applications, with steel mounting plates also available.
Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!
Välj variant
0214635
0214641
0214647
Funktioner
- Adaptable to every robot.
- Economical one-time investment per robot.
- Makes EOAT interchangeable between robots.
- Minimizes downtime during setup changes.
- EOAT Gripper stays aligned & secure.
- Integrated pneumatic quick disconnect system.
- Lightweight aluminum base plates for standard applications.
- An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports.
- ST-Type (Steel)
- Steel chuck body with zinc plating for heavy duty applications.
- Steel mounting plates also available.