Förslag

Kategorier

Produkter

Innehåll

BVAE32-DH2010-25 Movable vacuum unit with double stroke - 1
Artikelnummer: 0213368
10 Varianter

BVAE32-DH2010-25 Movable vacuum unit with double stroke

Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!

Välj variant

  • BVAE32-DH2010-25 Movable vacuum unit with double stroke
    0213368
  • BVAE32-DH3020-25 Movable vacuum unit with double stroke
    0213369
  • BVAE32-DHG2010-25 Movable vacuum unit with double stroke guided
    0213370
  • BVAE32-DHG3020-25 Movable vacuum unit with double stroke guided
    0213371
  • BVAE32-EH10-20 Movable vacuum unit with single stroke
    0213372
  • BVAE32-EH20-20 Movable vacuum unit with single stroke
    0213373
  • BVAE32-EH30-20 Movable vacuum unit with single stroke
    0213374
  • BVAE32-EHG10-20 Movable vacuum unit with single stroke guided
    0213375
  • BVAE32-EHG20-20 Movable vacuum unit with single stroke guided
    0213376
  • BVAE32-EHG30-20 Movable vacuum unit with single stroke guided
    0213377

Funktioner

  • Movable vacuum unit BVAE32 with double stroke
  • Activity: double-acting.
  • Fixing possibility on two sides.
  • Adjustable low profile linear guide.
  • Including adapter for vacuum suction cup.
  • For distance clips refer to DK16.
  • For suction cup adapters refer to SA - AG3/8 - G1/8 - M8 and SA - IG1/4 - G1/8 - M8.
  • Connection diameter 25 mm.