Artikelnummer: 0213369
10 Varianter
BVAE32-DH3020-25 Movable vacuum unit with double stroke
Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!
Välj variant
0213368
0213369
0213370
0213371
0213372
0213373
0213374
0213375
0213376
0213377
Funktioner
- Movable vacuum unit BVAE32 with double stroke
- Activity: double-acting.
- Fixing possibility on two sides.
- Adjustable low profile linear guide.
- Including adapter for vacuum suction cup.
- For distance clips refer to DK16.
- For suction cup adapters refer to SA - AG3/8 - G1/8 - M8 and SA - IG1/4 - G1/8 - M8.
- Connection diameter 25 mm.