WSL 30 TRB Long Angle Clamps - 1
Artikelnummer: 0213040
16 Varianter

WSL 30 TRB Long Angle Clamps

Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!

Välj variant

  • WSL 14 AL Long Angle Clamp
    0213030
  • WSL 20 AL Long Angle Clamp
    0213031
  • WSL 30 AL Long Angle Clamp
    0213032
  • WSL 20 JX AL Long Angle Clamp
    WSL 20 JX
  • WSL 30 JX AL Long Angle Clamp
    WSL 30 JX
  • WSL 14-100 AL Long Angle Clamp
    0214778
  • WSL 20-100 AL Long Angle Clamp
    WSL 20-100
  • WSL 10 TRB Long Angle Clamps
    0213037
  • WSL 14 TRB Long Angle Clamps
    0213038
  • WSL 20 TRB Long Angle Clamps
    0213039
  • WSL 30 TRB Long Angle Clamps
    0213040
  • WSL 10 AL Long Angle Clamp
    0213029
  • WSL SH 10 Angle Clamp
    WSL SH 10
  • WSL SH 14 Angle Clamp
    WSL 14 SH
  • WSL SH 20 Angle Clamp
    WSL SH 20
  • WSL SH 30 Angle Clamp
    WSL 30 SH

Funktioner

  • Allows for top mounting of gripper arms and holders to frame profile.
  • Adjustable parallel and perpendicular to the frame.
  • Aluminum clamps are more rigid for instances where precise locating is needed such as GRF gripper fingers and ASZ cutters.
  • Hex head screws available upon request.
  • Use with L-Type, X-Type, JX-Type, HX-Type, and D-Type profile.