Artikelnummer: 0213258
4 Varianter
RPL 6 Sensor Logic Box
Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!
Välj variant
0213256
0213257
0213258
0213259
Funktioner
- Minimize interface wiring and maximize utilization of controller inputs by providing termination/ power distribution points for up to 2 inputs.
- Inputs/ Outputs can be either current sourcing (PNP), sinking (NPN), or a combination of the two
- Includes enclosure and cable grips
- Accessible terminals allow for easy wiring
- May be installed into "Snap Track" on DIN mounting
- Solid State logic for long life
- KK's provide "Pass Through" functionality
- RPL's provide "AND" Logic functionality
- RPL can convert PNP signals to NPN and NPN signals to PNP
- US PAT. #6,812,593