GRZ 10-12 C-N8 Sprue/Part Plier with knurled jaws and NPN sensor with plug - 1
Artikelnummer: 0213418
16 Varianter

GRZ 10-12 C-N8 Sprue/Part Plier with knurled jaws and NPN sensor with plug

Logga in eller skapa ett konto för att komma åt allt vårt innehåll och alla funktioner!

Välj variant

  • GRZ 10-12 Part/Sprue Gripper
    0213191
  • GRZ 10-12 A Part/Sprue Gripper
    0214363
  • GRZ 10-12 ST Part/Sprue Gripper
    0213197
  • GRZ 10-12 NP Part/Sprue Gripper with Padded Jaw
    0213203
  • GRZ 10-12 C-P Sprue/Part Plier with knurled jaws and PNP sensor
    0213397
  • GRZ 10-12 C-P8 Sprue/Part Plier with knurled jaws and PNP sensor with plug
    0213398
  • GRZ 10-12 C-N Sprue/Part Plier with knurled jaws and NPN sensor
    0213399
  • GRZ 10-12 C-N8 Sprue/Part Plier with knurled jaws and NPN sensor with plug
    0213418
  • GRZ 10-12 STC-P Sprue/Part Plier with saw tooth jaws with PNP sensor
    0213742
  • GRZ 10-12 STC-P8 Sprue/Part Plier with saw tooth jaws with PNP sensor with plug
    0213743
  • GRZ 10-12 STC-N Sprue/Part Plier with saw tooth jaws with NPN sensor
    0213744
  • GRZ 10-12 STC-N8 Sprue/Part Plier with saw tooth jaws with NPN sensor with plug
    0213745
  • GRZ 10-12 NPC-P Sprue/Part Plier with nitril padded jaws and PNP sensor
    0213754
  • GRZ 10-12 NPC-P8 Sprue/Part Plier with nitril padded jaws and PNP sensor with plug
    0213755
  • GRZ 10-12 NPC-N Sprue/Part Plier with nitril padded jaws and NPN sensor
    0213765
  • GRZ 10-12 NPC-N8 Sprue/Part Plier with nitril padded jaws and NPN sensor with plug
    0213766

Funktioner

  • Single action spring return function.
  • Fully compatible with SAS's modular EOAT/gripper system.
  • Anodized Finish.
  • Requirement – Maximum air pressure 87 psi (6 bar).
  • Requirement – filtered dry air.