What are the benefits with the unit?

The air driven Piab vacuum pump maximizes energy efficiency by using COAX® technology

Does not produce any heat

Low maintenance because of few parts

Efficient filtration (5 – 0.5 micron)

Maximize productivity with quick-start operation

Low noise level (72-76 dBA)

Optimize available mounting space

Increase conveying capacity with a large volume capability

Piab AB © 2017 Legal notice

Follow us

Contact us