New Design
BXP - 1
Item number: S.BXP

BXP

BXP (either BX_P or B_XP) is a range of modular suction cups, designed to enable safe handling of porous materials and secure level adjustment. The cups come in a number of sizes and an attractive selection of bellows and lips to fit any application. Please note that ‘B-number-XP' is our standard bellow setup, while ‘BX-number-P' means an additional bellow to boost flexibility in applications where large height differences occur.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Fully modular suction cups, bellows, fittings and accessories. Select ‘B-number-XP’ for 1.5 bellows (standard) and ‘BX-number-P’ for 2.5 bellows.
  • Sealing lips come in multiple hardness for maximized adaptation.
  • Top performance on uneven and porous surfaces and materials such as cardboard.
  • All cups made of DURAFLEX®, a material that combines the elasticity of rubber with the wear resistance of polyurethane.
  • DURAFLEX® is mark-free, which guarantees that all lifted objects are left unscathed.