Suggestions

Categories

Products

Content

Suction cup FCX - 1
Item number: S.FCX

Suction cup FCX

The FCX50 suction cup provides a secure grip on inconsistent surfaces with indents and protrusions due to the multi-lip design. Thanks to the low vacuum levels...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • The cup seals extremely well on irregular and difficult surfaces to ensure a reliable and energy efficient solution.
  • The adaptable multi-lip design enables picking the narrow part as well as the wide part of a fruit/vegetable.
  • Flexible bellows allow the lips to adapt, realign and seal tightly even if the suction cup is lowered towards the object off-axis.
  • Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
  • FCM, The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material.
  • A low percentage metal additive (Fe) is mixed with the silicone material to make it detectable.