Номер товара: 0245413
4 Варианты
Silencer SILPO G 1/2", drilled hole
Silencer with a very good sound dampening effect. Appropriate use for vacuum ejectors when the intake air concentration of particles, which are liable to clog the silencer, is high.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0244562
0244563
0245412
0245413
Особенности
- Silencer with a very good sound dampening effect. Appropriate use for vacuum ejectors when the intake air concentration of particles, which are liable to clog the silencer, is high.