Quick connect module NPSF 1/8”, 4pos - 1
Номер товара: 0247809
4 Варианты

Quick connect module NPSF 1/8”, 4pos

Quick Connect module enables simplified installation and service of individual channel piCOMPACT®10x or piCOMPACT®10x SMART in a stack.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • Quick connect module NPSF 1/8”, 1pos
    0247807
  • Quick connect module NPSF 1/8”, 2pos
    0247808
  • Quick connect module NPSF 1/8”, 4pos
    0247809
  • Quick connect module NPSF 1/8”, 6pos
    0247810

Особенности

  • Common compressed feed port reduces cost of installation and shorted installation time.
  • Easy to remove, easy to service individual channels of piCOMPACT®10x and piCOMPACT®10x SMART when mounted in stack.
  • Integrated shut-off when disconnected, allowing the air supply to stay on while switching pump.
  • Secure installation.
  • Available for 1, 2, 4 or 6 units.