Номер товара: 0247807
4 Варианты
Quick connect module NPSF 1/8”, 1pos
Quick Connect module enables simplified installation and service of individual channel piCOMPACT®10x or piCOMPACT®10x SMART in a stack.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0247807
0247808
0247809
0247810
Особенности
- Common compressed feed port reduces cost of installation and shorted installation time.
- Easy to remove, easy to service individual channels of piCOMPACT®10x and piCOMPACT®10x SMART when mounted in stack.
- Integrated shut-off when disconnected, allowing the air supply to stay on while switching pump.
- Secure installation.
- Available for 1, 2, 4 or 6 units.