Blind plate - 1
Номер товара: 0244557
5 Варианты

Blind plate

Compact block mounting for all AUTOVAC MFE and DFE sizes. To prepare for a potential increase in the number of ejectors on the multiple manifolds, a blind plate is available to reserve one position for this purpose.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • 2x MFE/DFE manifold mount
    0244553
  • 3x MFE/DFE manifold mount
    0244554
  • 4x MFE/DFE manifold mount
    0244555
  • 5x MFE/DFE manifold mount
    0244556
  • Blind plate
    0244557

Особенности

  • Excellent overview.
  • Easy installation and exchange of units.