Номер товара: 0126626
6 Варианты
Уплотнение донного клапана D=125 EPDM (piFLOW®i)
This seal sits the lowest on the conveyor, where the bottom valve swings up. It shall be changed when it is worn out, we recommend to inspect it at least once a year. These bottom valve seals guarantee seamless and reliable valve operation, even in demanding food production environments. The blue detectable variant is designed for advanced food safety and is applicable for piFLOWf conveyors only.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0250114
0250115
0128996
0126626
0201822
0201823
Особенности
- Fits at the base of the conveyor system.
- Ensures smooth and leak-free valve movement.
- Resistant to chemical and mechanical wear.
- Easy to install and replace.
- Available in standard and blue detectable variants (blue version is only applicable for piFLOW®f).