Reducer in. G1 1/2" - G1 1/4" out. Brass - 1
Номер товара: 0246500
6 Варианты

Reducer in. G1 1/2" - G1 1/4" out. Brass

Used to ensure female-to-male adaptation in multiple applications. Particularly, they connect the piFLOW®p, piFLOW®i/f, and piFLOW®t feed adapters with the standard air inlet filters.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • Reducer in. G3/4" - G1/4" out. Brass
    0246496
  • Reducer in. G3/4"- G1/2" out. Brass
    0246497
  • Reducer in. G1 1/2" - G3/4" out. Brass
    0246498
  • Reducer in. G1 1/2"  - G1" out. Brass
    0246499
  • Reducer in. G1 1/2" - G1 1/4" out. Brass
    0246500
  • Reducer in. G2" - G2" out. Brass
    0246501

Особенности

  • Made of DZR (Dezincification Resistant) brass
  • Reliable, and resistant to various forms of corrosion
  • Withstand high pressures and mechanical stresses