Turbine vibrator GT-10 cpl - 1
Номер товара: 0249152

Turbine vibrator GT-10 cpl

The Turbine Vibrator helps materials move smoothly in the piFLOW® vacuum conveyor system. It prevents materials from getting stuck, making the discharge faster and improving the flow. The vibrator can be managed by either an electrical controller or a pneumatic controller, which controls when it starts and stops.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Особенности

  • Easier discharge of bridging material.
  • Optimize discharge time of bridging material, optimizing throughput.