Номер товара: 0211218
5 Варианты
Feed adapter 32 TC piFLOWp
Feed adapter for connecting the conveying pipeline to the material feed point. Made from ASTM 316L stainless steel with a smooth product-contact surface for durable operation and easy cleaning.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0211218
0211241
0211227
0209725
0211103
Особенности
- ASTM 316L stainless-steel construction — Provides corrosion resistance and durability.
- Electro-polished Ra ≤ 0.8 µm — Facilitates cleaning and helps reduce material build-up.
- TC connection — Provides a practical connection between the conveying pipeline and material feed point.