Cone module cpl NBR 33/15, Customised including NBR seal and clamp ring - 1
Номер товара: 0104050/1

Cone module cpl NBR 33/15, Customised including NBR seal and clamp ring

Cone shaped part to connect piFLOW® conveyor to receiving unit, increase batch volume or protect the filter. This kit includes a clamp ring and NBR seal.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Особенности

  • Used as a transition piece to increase the internal volume, etc.