Номер товара: 3116095
2 Варианты
Vacuum switch, electro-mechanical, preset (Signal range 25 -kPa)
Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
3116061
3116095
Особенности
- Converts a vacuum level to an electric signal, VAC or VDC.
- Vacuum-actuated membrane linked to an electro-mechanical switch.
- Integrated cable with open ends included.
- Available preset or with adjustable vacuum level.