Bottom valve module SS cpl Fluid NBR p 21/16 - 1
Номер товара: 0242716

Bottom valve module SS cpl Fluid NBR p 21/16

Stainless steel bottom valve module supplied complete with NBR seals, used for controlled discharge of product from the conveyor.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Особенности

  • Unloads the conveyed product.
  • Hygienic design.
  • Fulfils the requirements of FDA (with white fluidisation cone).
  • Available with white or antistatic (black) fluidisation cone.
  • Fluidisation regulator is included.