Предложения

Категории

Продукты

Содержание

Suction cup B65 - 1
Номер товара: S.B65

Suction cup B65

Это настраиваемый продукт. Используйте конфигуратор для настройки товара под свои нужды и просмотра обновленной цены и доступности.

Особенности

  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
  • The fittings avaliable are threaded and push on fittings.

Сравнить продукты

0 добавленных товара(ов)
Сравнить