Номер товара: 0209483
24 Варианты
Level compensator KSPH, G 1/2" female, stroke 75, non rotating
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0208901
0208903
0208905
0208907
0208909
0208911
0208913
0208915
0208917
0208919
0208922
0208924
0208926
0208928
0208930
0208932
0208934
0208936
0209478
0209479
0209480
0209481
0209482
0209483
Особенности
- Adjust differences in levels, for example on lifting devices with several suction cups.
- Less demand for exact positioning of vacuum handling device.
- Provides a certain degree of shock and vibration absorption.
- Allows for soft placement of cups on sensitive or thin objects.
- Non-rotational design, suitable for use with oval suction cups.
- Wide range of thread connections and stroke lengths.