PGR 40 Parallel Gripper - 1
Номер товара: 0214567
3 Варианты

PGR 40 Parallel Gripper

Double acting.Tapped holes in gripper arms allow for easy jaw attachment.Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.*Optional sensor: IRK 4 or IRK 4-TP
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • PGR 25 Parallel Gripper
    0214563
  • PGR 32 Parallel Gripper
    0214565
  • PGR 40 Parallel Gripper
    0214567

Особенности

  • Double acting.
  • Tapped holes in gripper arms allow for easy jaw attachment.
  • Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.
  • *Optional sensor: IRK 4 or IRK 4-TP