LPG 10-25 Large Parallel Gripper - 1
Номер товара: 0214521
3 Варианты

LPG 10-25 Large Parallel Gripper

Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • LPG 10-10 Large Parallel Gripper
    0214520
  • LPG 10-25 Large Parallel Gripper
    0214521
  • LPG 10-30 Large Parallel Gripper
    0214522

Особенности

  • Double acting.
  • Tapped holes in gripper arms allow for easy
  • jaw attachment.
  • Compatible with standard mounting clamps
  • when combined with the appropriate ADG
  • and a VLR Arm Extension.
  • Optional sensor: RRK-Y59B, RRK-Y59B-TP,
  • RRK-Y7P or RRK-Y7P-TP.
  • Requirement 1: Maximum air pressure 87 psi (6 bar).
  • Requirement 2: Requires filtered dry air.