Номер товара: 0214335
2 Варианты
GPM 2 ST Quick Change Mounting Plate (ST-Type, Steel)
The GPM ST is a low-cost dove-tail mounting plate designed for grippers, suitable for use with or without the SWM Quick Change Chuck. The ST-Type (Steel) variant is recommended for use with steel SWM plates in heavy-duty scenarios. It includes predrilled pilot holes for easy customization.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214335
0214339
Особенности
Low cost dove-tail mounting plate for grippers.
• Can be used with or without SWM Quick Change Chuck
ST-Type (Steel)
• Recommended for use only with steel SWM plates
• Use with steel SWM plates for heavy duty applications
• Comes with predrilled pilot holes to assist with drilling custom hole sizes.